IESNA:LM-63-2002
[TEST]P1704726
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5A-AMB-U-T3R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 161W  1590K FIXTURE w/ T3 ROADWAY DISTRIBUTION
[LAMP] (130) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10002.5
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 160.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
1299.6 1229.2 1154.1 1041.5 975.9 947.7 938.3 938.3 947.7 994.6 1074.4 1257.4 1642.1 2036.2 2552.2 3035.5 3471.8 3720.5 3926.9 
4147.4 4424.2 4269.4 3340.4 2763.4 2547.5 2097.2 1853.2 1646.8 1370.0 802.3 239.3 173.6 131.4 84.4 37.5 4.7 0.0 
1299.6 1238.6 1144.8 1041.5 975.9 943.0 938.3 943.0 952.4 994.6 1069.7 1266.7 1604.5 2031.5 2556.9 3012.0 3429.6 3725.1 3908.1 
4189.6 4428.9 4344.4 3617.2 2833.7 2589.8 2144.1 1890.7 1679.6 1402.8 863.3 253.3 187.7 136.1 93.8 46.9 4.7 0.0 
1299.6 1233.9 1144.8 1046.2 975.9 947.7 943.0 938.3 947.7 985.2 1050.9 1219.8 1529.5 1886.0 2336.4 2843.1 3335.7 3725.1 4006.6 
4260.0 4555.6 4635.3 4513.3 3570.3 2946.3 2486.6 2101.8 1914.2 1595.2 1196.4 558.3 276.8 206.4 154.8 93.8 4.7 0.0 
1299.6 1243.3 1163.5 1074.4 999.3 961.8 947.7 947.7 952.4 980.5 1041.5 1154.1 1393.4 1703.1 2050.2 2514.7 3040.2 3570.3 4025.4 
4438.3 4771.4 4987.2 4987.2 4771.4 4428.9 3645.4 2763.4 2411.5 2069.0 1571.7 886.7 436.3 215.8 131.4 65.7 9.4 0.0 
1299.6 1243.3 1177.6 1107.2 1032.2 989.9 971.2 966.5 971.2 994.6 1036.8 1121.3 1257.4 1501.3 1782.8 2125.3 2538.2 3049.6 3612.5 
4189.6 4715.1 5099.8 5268.7 5071.6 4729.2 4405.4 4039.5 3321.7 2885.3 2308.3 1177.6 455.1 220.5 112.6 42.2 9.4 0.0 
1299.6 1252.7 1196.4 1149.4 1093.1 1046.2 1022.8 1013.4 1018.1 1027.5 1065.0 1116.6 1196.4 1341.8 1515.4 1735.9 2036.2 2402.1 2866.6 
3387.3 4006.6 4574.3 5066.9 5367.2 5301.5 5071.6 5024.7 5057.6 4555.6 3298.2 2289.5 1060.3 347.2 117.3 51.6 14.1 0.0 
1299.6 1262.0 1219.8 1187.0 1163.5 1135.4 1116.6 1111.9 1111.9 1116.6 1130.7 1172.9 1219.8 1294.9 1398.1 1534.2 1707.7 1932.9 2233.2 
2608.5 3058.9 3546.9 4086.4 4611.9 5071.6 5418.8 5583.0 5662.8 5432.9 5540.8 4016.0 2467.8 642.8 159.5 70.4 18.8 0.0 
1299.6 1266.7 1248.0 1238.6 1233.9 1238.6 1248.0 1257.4 1271.4 1285.5 1309.0 1332.4 1370.0 1426.3 1496.6 1595.2 1712.4 1886.0 2087.8 
2369.3 2683.6 3082.4 3509.3 4030.1 4532.1 5038.8 5475.1 5498.6 5827.0 6122.6 6099.1 4560.3 896.1 244.0 89.1 23.5 0.0 
1299.6 1280.8 1280.8 1294.9 1313.7 1341.8 1379.3 1412.2 1449.7 1487.2 1524.8 1567.0 1609.2 1674.9 1754.7 1848.5 1965.8 2125.3 2336.4 
2608.5 2922.9 3293.5 3682.9 4142.7 4635.3 5165.5 5522.0 5672.2 6202.3 6418.1 6296.2 4349.1 1060.3 244.0 75.1 28.1 0.0 
1299.6 1285.5 1290.2 1318.3 1346.5 1393.4 1435.6 1482.6 1524.8 1571.7 1604.5 1637.4 1679.6 1745.3 1825.0 1932.9 2069.0 2233.2 2463.1 
2725.8 3082.4 3453.0 3894.0 4349.1 4874.6 5470.4 5751.9 6042.8 6535.4 6774.7 6361.8 4011.3 652.1 140.7 51.6 28.1 0.0 
1299.6 1290.2 1304.3 1337.1 1384.0 1440.3 1496.6 1543.5 1599.8 1646.8 1693.7 1735.9 1792.2 1853.2 1947.0 2083.1 2261.4 2486.6 2777.4 
3115.2 3481.2 3903.4 4321.0 4818.3 5343.8 5827.0 5822.3 6122.6 6361.8 6235.2 5503.3 2951.0 563.0 122.0 46.9 28.1 0.0 
1299.6 1299.6 1323.0 1365.3 1426.3 1491.9 1567.0 1642.1 1707.7 1778.1 1843.8 1914.2 1989.2 2101.8 2223.8 2369.3 2561.6 2754.0 2974.5 
3209.1 3443.6 3678.2 3945.7 4199.0 4508.6 4799.5 4644.7 4823.0 4860.5 4579.0 3786.1 1857.9 492.6 145.4 51.6 23.5 0.0 
1299.6 1313.7 1346.5 1402.8 1487.2 1571.7 1674.9 1768.7 1843.8 1928.3 2008.0 2087.8 2153.5 2223.8 2275.4 2331.7 2392.7 2453.7 2528.8 
2585.1 2669.5 2697.7 2674.2 2678.9 2674.2 2693.0 2519.4 2571.0 2402.1 2050.2 1426.3 600.5 229.9 89.1 46.9 23.5 0.0 
1299.6 1323.0 1402.8 1496.6 1609.2 1721.8 1834.4 1951.7 2012.7 2040.9 2003.3 1923.6 1792.2 1656.1 1473.2 1248.0 1022.8 839.8 717.8 
666.2 656.8 656.8 661.5 661.5 661.5 647.4 609.9 586.5 492.6 365.9 258.0 178.3 107.9 70.4 37.5 18.8 0.0 
1299.6 1337.1 1445.0 1552.9 1684.3 1820.3 1895.4 1904.8 1825.0 1689.0 1520.1 1290.2 1055.6 844.5 708.4 642.8 609.9 591.1 591.1 
591.1 595.8 595.8 586.5 563.0 530.2 502.0 455.1 412.9 365.9 300.3 239.3 178.3 98.5 61.0 32.8 14.1 0.0 
1299.6 1355.9 1491.9 1623.3 1750.0 1806.3 1782.8 1670.2 1510.7 1332.4 1111.9 938.3 830.4 755.4 685.0 633.4 605.2 595.8 600.5 
609.9 614.6 624.0 628.7 619.3 600.5 567.7 525.5 445.7 394.1 328.4 239.3 178.3 107.9 61.0 28.1 9.4 0.0 
1299.6 1374.6 1524.8 1656.1 1745.3 1721.8 1604.5 1459.1 1285.5 1111.9 1004.0 933.6 863.3 788.2 727.2 675.6 633.4 614.6 609.9 
600.5 600.5 609.9 609.9 586.5 553.6 534.8 511.4 473.9 412.9 309.6 267.4 211.1 140.7 70.4 23.5 4.7 0.0 
1299.6 1388.7 1543.5 1684.3 1703.1 1613.9 1473.2 1318.3 1163.5 1079.1 1036.8 980.5 924.2 863.3 788.2 703.7 609.9 548.9 534.8 
539.5 520.8 511.4 516.1 525.5 530.2 525.5 506.7 469.2 412.9 380.0 319.0 262.7 187.7 131.4 37.5 4.7 0.0 
1299.6 1402.8 1567.0 1684.3 1660.8 1529.5 1393.4 1229.2 1135.4 1107.2 1083.8 1050.9 1013.4 938.3 830.4 675.6 563.0 506.7 473.9 450.4 
459.8 450.4 431.6 417.6 408.2 394.1 375.3 351.9 314.3 286.2 262.7 234.6 173.6 117.3 61.0 4.7 0.0 
1299.6 1407.5 1571.7 1679.6 1623.3 1477.9 1341.8 1196.4 1144.8 1140.1 1121.3 1121.3 1088.5 1018.1 844.5 666.2 534.8 469.2 436.3 436.3 
426.9 408.2 375.3 365.9 356.6 337.8 314.3 286.2 253.3 225.2 201.7 197.0 154.8 79.8 37.5 4.7 0.0 
1299.6 1412.2 1576.4 1679.6 1609.2 1459.1 1318.3 1177.6 1154.1 1154.1 1158.8 1172.9 1144.8 1050.9 849.2 647.4 530.2 455.1 469.2 506.7 
492.6 431.6 389.4 370.6 356.6 314.3 290.9 267.4 239.3 215.8 201.7 197.0 140.7 61.0 32.8 4.7 0.0 
1299.6 1407.5 1585.8 1679.6 1609.2 1449.7 1318.3 1177.6 1158.8 1154.1 1158.8 1177.6 1158.8 1055.6 853.9 647.4 525.5 459.8 483.2 530.2 
520.8 441.0 398.8 370.6 361.3 309.6 290.9 267.4 239.3 215.8 192.4 164.2 98.5 61.0 32.8 4.7 0.0 
